IESNA:LM-63-2002
[TEST]P1389984
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5B-750-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 5xLight Square PACKAGE 70CRI 5000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (70) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.49A 178.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19090.3
TILT=NONE
70 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 178.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
70.5 64.6 70.5 82.2 94.0 105.7 117.4 129.2 140.9 158.5 182.0 223.1 299.5 369.9 369.9 364.1 381.7 416.9 522.6 945.4 1479.8 1609.0 1450.4 1227.3 921.9 751.6 663.6 616.6 593.1 552.0 493.3 358.2 140.9 41.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 64.6 70.5 82.2 94.0 105.7 111.6 123.3 129.2 146.8 158.5 187.9 234.9 287.7 293.6 287.7 281.9 299.5 352.3 569.6 839.7 916.1 851.5 757.5 628.3 557.9 528.5 510.9 499.1 475.6 422.8 328.8 158.5 41.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 64.6 70.5 76.3 88.1 99.8 105.7 117.4 117.4 129.2 140.9 158.5 170.3 205.5 217.3 211.4 187.9 182.0 187.9 193.8 199.7 223.1 258.4 287.7 334.7 369.9 393.4 411.0 405.2 399.3 352.3 299.5 170.3 41.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 64.6 70.5 76.3 88.1 94.0 99.8 111.6 111.6 123.3 129.2 146.8 152.7 182.0 187.9 187.9 170.3 164.4 170.3 170.3 176.2 193.8 223.1 246.6 281.9 317.1 334.7 346.5 346.5 352.3 323.0 281.9 170.3 47.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 64.6 70.5 76.3 82.2 94.0 99.8 105.7 105.7 111.6 117.4 129.2 140.9 158.5 164.4 164.4 152.7 152.7 152.7 152.7 152.7 164.4 182.0 199.7 234.9 258.4 276.0 287.7 287.7 299.5 293.6 264.2 176.2 52.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 58.7 64.6 70.5 82.2 88.1 94.0 94.0 94.0 105.7 105.7 117.4 123.3 129.2 135.1 135.1 129.2 135.1 129.2 129.2 129.2 135.1 146.8 158.5 182.0 205.5 211.4 223.1 229.0 252.5 258.4 240.8 176.2 58.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 58.7 64.6 70.5 76.3 82.2 88.1 88.1 88.1 94.0 94.0 99.8 105.7 105.7 105.7 111.6 111.6 117.4 111.6 105.7 105.7 105.7 105.7 111.6 129.2 146.8 152.7 158.5 170.3 199.7 229.0 223.1 176.2 64.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 58.7 64.6 70.5 76.3 76.3 82.2 82.2 82.2 88.1 88.1 94.0 99.8 99.8 99.8 99.8 99.8 105.7 105.7 99.8 99.8 99.8 99.8 105.7 123.3 140.9 146.8 152.7 164.4 182.0 199.7 193.8 152.7 58.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 58.7 64.6 70.5 70.5 76.3 82.2 82.2 82.2 82.2 82.2 88.1 88.1 88.1 88.1 94.0 94.0 94.0 94.0 94.0 94.0 94.0 94.0 99.8 117.4 135.1 140.9 146.8 152.7 164.4 170.3 164.4 129.2 58.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 58.7 58.7 64.6 70.5 70.5 76.3 76.3 76.3 76.3 76.3 82.2 82.2 82.2 82.2 82.2 82.2 82.2 88.1 82.2 88.1 88.1 88.1 94.0 105.7 123.3 135.1 140.9 146.8 140.9 135.1 129.2 105.7 52.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 58.7 58.7 64.6 64.6 64.6 70.5 70.5 70.5 70.5 70.5 76.3 70.5 70.5 70.5 70.5 70.5 70.5 76.3 76.3 82.2 82.2 82.2 88.1 99.8 117.4 129.2 135.1 135.1 123.3 105.7 99.8 82.2 47.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 58.7 58.7 64.6 64.6 64.6 64.6 64.6 64.6 64.6 64.6 70.5 64.6 64.6 64.6 64.6 64.6 64.6 70.5 70.5 76.3 76.3 76.3 82.2 94.0 105.7 111.6 117.4 111.6 99.8 88.1 82.2 64.6 35.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 58.7 58.7 58.7 58.7 64.6 64.6 64.6 64.6 64.6 64.6 64.6 64.6 64.6 58.7 58.7 58.7 58.7 64.6 58.7 64.6 70.5 76.3 82.2 88.1 94.0 94.0 94.0 88.1 82.2 70.5 58.7 47.0 23.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 52.8 52.8 58.7 58.7 58.7 58.7 58.7 58.7 58.7 58.7 58.7 58.7 58.7 52.8 52.8 52.8 52.8 52.8 52.8 58.7 58.7 70.5 76.3 82.2 82.2 76.3 76.3 64.6 58.7 47.0 41.1 23.5 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 52.8 52.8 52.8 52.8 58.7 52.8 52.8 52.8 52.8 52.8 52.8 52.8 52.8 47.0 47.0 47.0 47.0 47.0 41.1 47.0 52.8 64.6 70.5 76.3 70.5 58.7 52.8 41.1 35.2 29.4 17.6 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 52.8 52.8 52.8 52.8 58.7 52.8 52.8 52.8 52.8 47.0 47.0 47.0 47.0 41.1 41.1 41.1 41.1 41.1 41.1 41.1 47.0 52.8 52.8 58.7 52.8 47.0 41.1 29.4 29.4 23.5 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 52.8 52.8 52.8 52.8 52.8 52.8 47.0 47.0 47.0 47.0 47.0 41.1 41.1 35.2 35.2 35.2 35.2 41.1 41.1 41.1 35.2 41.1 35.2 41.1 35.2 29.4 29.4 23.5 17.6 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 52.8 47.0 47.0 47.0 52.8 47.0 47.0 47.0 47.0 41.1 41.1 35.2 35.2 29.4 29.4 23.5 29.4 35.2 35.2 35.2 29.4 23.5 17.6 17.6 17.6 17.6 11.7 11.7 11.7 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 52.8 47.0 47.0 47.0 47.0 47.0 41.1 41.1 41.1 35.2 35.2 29.4 29.4 23.5 23.5 17.6 23.5 29.4 35.2 29.4 17.6 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 52.8 47.0 47.0 47.0 47.0 47.0 41.1 41.1 41.1 35.2 29.4 23.5 23.5 17.6 17.6 11.7 17.6 23.5 29.4 23.5 11.7 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 52.8 47.0 47.0 47.0 47.0 47.0 41.1 41.1 35.2 29.4 29.4 23.5 23.5 17.6 11.7 11.7 11.7 17.6 17.6 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 52.8 47.0 47.0 41.1 41.1 41.1 35.2 35.2 35.2 29.4 23.5 17.6 17.6 11.7 5.9 5.9 5.9 5.9 11.7 5.9 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 52.8 47.0 47.0 41.1 41.1 41.1 35.2 35.2 29.4 23.5 17.6 11.7 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 52.8 47.0 47.0 41.1 41.1 41.1 35.2 35.2 29.4 23.5 11.7 11.7 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 52.8 47.0 47.0 41.1 41.1 41.1 35.2 35.2 23.5 17.6 11.7 5.9 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 47.0 41.1 41.1 35.2 35.2 35.2 29.4 29.4 23.5 17.6 5.9 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 47.0 41.1 41.1 35.2 35.2 35.2 29.4 29.4 17.6 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 47.0 41.1 41.1 35.2 35.2 35.2 29.4 23.5 17.6 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 47.0 41.1 41.1 35.2 35.2 29.4 29.4 23.5 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 47.0 41.1 35.2 29.4 29.4 29.4 23.5 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 47.0 41.1 35.2 29.4 29.4 23.5 23.5 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 47.0 41.1 35.2 29.4 29.4 23.5 23.5 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 47.0 41.1 35.2 29.4 29.4 23.5 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 47.0 35.2 29.4 23.5 23.5 17.6 17.6 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 47.0 35.2 29.4 23.5 23.5 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 47.0 35.2 29.4 23.5 23.5 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 41.1 35.2 29.4 23.5 23.5 17.6 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 41.1 35.2 29.4 23.5 23.5 17.6 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 41.1 35.2 29.4 23.5 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 41.1 35.2 29.4 23.5 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 41.1 35.2 29.4 23.5 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 41.1 35.2 23.5 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 41.1 35.2 23.5 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 41.1 35.2 23.5 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 41.1 35.2 23.5 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 41.1 29.4 23.5 17.6 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 41.1 29.4 23.5 17.6 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 41.1 29.4 23.5 17.6 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 41.1 29.4 23.5 17.6 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 41.1 29.4 23.5 17.6 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 41.1 29.4 23.5 17.6 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 41.1 29.4 23.5 17.6 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 41.1 29.4 23.5 17.6 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 41.1 29.4 23.5 17.6 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 41.1 29.4 23.5 17.6 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 41.1 29.4 23.5 17.6 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 47.0 35.2 29.4 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 47.0 35.2 29.4 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 47.0 35.2 29.4 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 47.0 35.2 29.4 23.5 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 52.8 41.1 35.2 23.5 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 52.8 41.1 35.2 29.4 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 52.8 41.1 35.2 29.4 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 58.7 47.0 41.1 35.2 23.5 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 58.7 47.0 41.1 35.2 29.4 23.5 11.7 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 64.6 52.8 47.0 41.1 29.4 23.5 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 64.6 52.8 47.0 41.1 35.2 29.4 17.6 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 70.5 58.7 52.8 47.0 41.1 35.2 23.5 17.6 11.7 5.9 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 70.5 64.6 58.7 52.8 47.0 41.1 29.4 23.5 17.6 11.7 5.9 5.9 5.9 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 76.3 64.6 58.7 52.8 47.0 41.1 35.2 29.4 17.6 11.7 11.7 11.7 5.9 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 76.3 70.5 64.6 58.7 52.8 47.0 41.1 35.2 23.5 17.6 11.7 11.7 5.9 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 82.2 76.3 70.5 64.6 58.7 52.8 47.0 41.1 29.4 23.5 17.6 17.6 11.7 11.7 11.7 5.9 5.9 5.9 5.9 5.9 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.9 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 82.2 76.3 70.5 64.6 58.7 58.7 52.8 41.1 35.2 23.5 23.5 17.6 17.6 11.7 11.7 11.7 5.9 5.9 5.9 5.9 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.9 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 82.2 76.3 70.5 64.6 64.6 58.7 47.0 41.1 29.4 29.4 23.5 23.5 17.6 17.6 17.6 11.7 11.7 11.7 11.7 11.7 11.7 5.9 5.9 5.9 5.9 5.9 5.9 5.9 5.9 5.9 11.7 11.7 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 82.2 76.3 70.5 70.5 64.6 58.7 52.8 41.1 35.2 29.4 23.5 23.5 17.6 17.6 17.6 11.7 11.7 11.7 11.7 11.7 11.7 5.9 5.9 5.9 5.9 5.9 5.9 5.9 5.9 5.9 11.7 11.7 5.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 82.2 76.3 76.3 70.5 70.5 64.6 58.7 47.0 41.1 35.2 29.4 29.4 23.5 23.5 17.6 17.6 17.6 17.6 17.6 11.7 11.7 5.9 5.9 5.9 5.9 5.9 5.9 5.9 11.7 11.7 11.7 11.7 11.7 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 88.1 82.2 76.3 76.3 70.5 70.5 58.7 52.8 41.1 35.2 35.2 29.4 23.5 23.5 23.5 17.6 17.6 17.6 17.6 17.6 17.6 11.7 11.7 11.7 11.7 11.7 11.7 11.7 11.7 11.7 17.6 17.6 11.7 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 88.1 82.2 82.2 76.3 76.3 70.5 64.6 52.8 47.0 41.1 35.2 35.2 29.4 29.4 23.5 23.5 23.5 23.5 23.5 17.6 17.6 11.7 11.7 11.7 11.7 11.7 11.7 11.7 17.6 17.6 17.6 17.6 17.6 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 88.1 82.2 82.2 76.3 76.3 76.3 64.6 58.7 47.0 41.1 41.1 35.2 29.4 29.4 23.5 23.5 23.5 23.5 23.5 17.6 17.6 11.7 11.7 11.7 11.7 11.7 11.7 11.7 17.6 17.6 17.6 17.6 17.6 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 88.1 82.2 82.2 76.3 76.3 76.3 70.5 64.6 52.8 47.0 41.1 41.1 35.2 35.2 29.4 29.4 29.4 29.4 23.5 17.6 17.6 11.7 11.7 11.7 11.7 11.7 11.7 11.7 17.6 17.6 17.6 17.6 17.6 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 88.1 88.1 88.1 82.2 82.2 82.2 70.5 64.6 58.7 47.0 47.0 41.1 35.2 35.2 29.4 29.4 29.4 29.4 29.4 23.5 23.5 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 88.1 88.1 88.1 82.2 82.2 82.2 76.3 70.5 58.7 52.8 47.0 47.0 41.1 41.1 35.2 35.2 35.2 35.2 29.4 23.5 23.5 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 88.1 88.1 88.1 82.2 82.2 82.2 76.3 70.5 64.6 52.8 47.0 47.0 41.1 41.1 35.2 35.2 35.2 35.2 29.4 23.5 23.5 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 88.1 88.1 88.1 82.2 82.2 82.2 76.3 70.5 64.6 52.8 52.8 47.0 47.0 41.1 41.1 41.1 41.1 35.2 35.2 29.4 23.5 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 88.1 88.1 88.1 82.2 82.2 82.2 82.2 70.5 64.6 58.7 52.8 52.8 47.0 47.0 41.1 41.1 41.1 41.1 35.2 29.4 29.4 23.5 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 82.2 82.2 82.2 82.2 82.2 82.2 82.2 70.5 64.6 58.7 58.7 52.8 52.8 47.0 47.0 47.0 47.0 41.1 41.1 35.2 29.4 23.5 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 82.2 82.2 82.2 82.2 82.2 82.2 82.2 70.5 64.6 58.7 58.7 52.8 52.8 47.0 47.0 47.0 47.0 41.1 41.1 35.2 29.4 23.5 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 82.2 82.2 82.2 82.2 82.2 82.2 82.2 70.5 64.6 58.7 58.7 52.8 52.8 52.8 52.8 52.8 52.8 47.0 47.0 41.1 35.2 29.4 23.5 23.5 23.5 23.5 23.5 23.5 17.6 17.6 17.6 17.6 17.6 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 82.2 82.2 82.2 82.2 82.2 76.3 76.3 70.5 64.6 64.6 64.6 58.7 58.7 52.8 52.8 52.8 58.7 58.7 52.8 47.0 41.1 35.2 29.4 29.4 23.5 23.5 29.4 23.5 23.5 17.6 17.6 17.6 17.6 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 82.2 82.2 76.3 76.3 76.3 76.3 76.3 70.5 64.6 64.6 64.6 58.7 58.7 58.7 58.7 58.7 58.7 64.6 58.7 47.0 41.1 35.2 29.4 29.4 29.4 29.4 29.4 29.4 23.5 17.6 17.6 11.7 11.7 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 82.2 82.2 76.3 76.3 76.3 70.5 70.5 70.5 64.6 64.6 64.6 58.7 58.7 58.7 58.7 58.7 64.6 70.5 64.6 52.8 47.0 41.1 35.2 35.2 29.4 29.4 35.2 29.4 23.5 17.6 17.6 11.7 11.7 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 82.2 82.2 76.3 76.3 76.3 70.5 70.5 70.5 64.6 64.6 64.6 64.6 64.6 64.6 64.6 64.6 70.5 70.5 70.5 58.7 58.7 58.7 52.8 52.8 47.0 41.1 47.0 41.1 35.2 29.4 23.5 17.6 11.7 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 82.2 82.2 76.3 76.3 76.3 76.3 70.5 70.5 70.5 70.5 70.5 64.6 64.6 70.5 70.5 70.5 70.5 76.3 70.5 70.5 70.5 76.3 76.3 70.5 58.7 58.7 52.8 47.0 41.1 35.2 29.4 17.6 11.7 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 82.2 82.2 76.3 76.3 76.3 76.3 76.3 70.5 70.5 70.5 70.5 70.5 70.5 70.5 70.5 70.5 70.5 76.3 76.3 76.3 76.3 82.2 94.0 94.0 82.2 76.3 70.5 64.6 58.7 52.8 47.0 29.4 23.5 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 82.2 82.2 76.3 76.3 76.3 76.3 76.3 70.5 70.5 70.5 70.5 70.5 70.5 70.5 76.3 76.3 76.3 76.3 76.3 76.3 82.2 94.0 111.6 111.6 99.8 88.1 82.2 70.5 64.6 58.7 52.8 35.2 23.5 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 82.2 82.2 76.3 76.3 76.3 82.2 76.3 76.3 76.3 76.3 76.3 76.3 76.3 76.3 82.2 82.2 82.2 82.2 82.2 82.2 88.1 99.8 111.6 117.4 111.6 105.7 99.8 94.0 88.1 76.3 70.5 52.8 35.2 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 82.2 82.2 82.2 82.2 82.2 82.2 76.3 76.3 82.2 82.2 82.2 82.2 82.2 88.1 88.1 88.1 88.1 94.0 94.0 99.8 105.7 117.4 123.3 123.3 123.3 123.3 111.6 105.7 99.8 94.0 76.3 47.0 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 82.2 82.2 82.2 82.2 88.1 82.2 82.2 82.2 82.2 82.2 82.2 82.2 82.2 88.1 88.1 94.0 94.0 99.8 99.8 105.7 105.7 117.4 123.3 135.1 140.9 140.9 135.1 129.2 117.4 111.6 94.0 58.7 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 82.2 82.2 82.2 82.2 88.1 82.2 82.2 82.2 88.1 88.1 88.1 88.1 88.1 94.0 94.0 99.8 99.8 105.7 105.7 111.6 111.6 117.4 129.2 146.8 158.5 158.5 152.7 146.8 135.1 129.2 111.6 70.5 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 88.1 88.1 88.1 88.1 94.0 88.1 88.1 88.1 94.0 94.0 94.0 94.0 99.8 105.7 105.7 111.6 111.6 111.6 111.6 117.4 117.4 123.3 140.9 158.5 164.4 170.3 170.3 170.3 170.3 164.4 135.1 70.5 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 88.1 88.1 88.1 94.0 94.0 94.0 94.0 94.0 99.8 105.7 105.7 105.7 105.7 111.6 117.4 123.3 117.4 117.4 117.4 123.3 123.3 129.2 146.8 164.4 176.2 182.0 182.0 193.8 205.5 193.8 164.4 76.3 11.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 94.0 94.0 94.0 94.0 99.8 99.8 99.8 99.8 105.7 111.6 111.6 111.6 117.4 123.3 123.3 129.2 129.2 123.3 117.4 123.3 123.3 135.1 158.5 176.2 182.0 187.9 199.7 217.3 234.9 229.0 187.9 76.3 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 94.0 94.0 94.0 99.8 99.8 105.7 105.7 105.7 111.6 117.4 117.4 117.4 123.3 129.2 135.1 140.9 135.1 129.2 123.3 129.2 129.2 140.9 164.4 182.0 187.9 199.7 211.4 240.8 270.1 258.4 211.4 76.3 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 94.0 94.0 99.8 105.7 105.7 111.6 111.6 117.4 123.3 129.2 135.1 140.9 152.7 152.7 152.7 158.5 152.7 152.7 146.8 158.5 176.2 187.9 217.3 234.9 240.8 252.5 258.4 276.0 287.7 264.2 199.7 70.5 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 99.8 99.8 99.8 111.6 111.6 117.4 123.3 129.2 135.1 146.8 152.7 170.3 182.0 176.2 176.2 176.2 170.3 176.2 176.2 187.9 223.1 240.8 270.1 287.7 299.5 305.4 305.4 311.2 305.4 270.1 182.0 70.5 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 99.8 99.8 105.7 111.6 117.4 123.3 129.2 135.1 146.8 158.5 170.3 193.8 205.5 199.7 193.8 187.9 187.9 193.8 199.7 217.3 264.2 287.7 317.1 340.6 352.3 358.2 346.5 340.6 323.0 276.0 170.3 64.6 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 99.8 99.8 105.7 117.4 123.3 129.2 135.1 146.8 158.5 170.3 187.9 217.3 234.9 223.1 211.4 205.5 205.5 217.3 223.1 246.6 311.2 334.7 369.9 393.4 405.2 411.0 393.4 375.8 340.6 281.9 152.7 58.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 99.8 105.7 111.6 123.3 129.2 140.9 146.8 164.4 182.0 205.5 246.6 293.6 305.4 299.5 293.6 311.2 393.4 581.3 757.5 869.1 916.1 874.9 698.8 616.6 563.7 534.4 493.3 452.2 393.4 281.9 140.9 58.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 99.8 105.7 111.6 123.3 135.1 146.8 158.5 176.2 199.7 234.9 299.5 369.9 375.8 369.9 375.8 416.9 575.5 945.4 1286.0 1491.5 1515.0 1415.2 1027.6 833.8 716.4 651.8 587.2 522.6 440.4 281.9 129.2 52.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 99.8 111.6 117.4 129.2 140.9 158.5 176.2 199.7 252.5 352.3 499.1 604.8 657.7 722.3 833.8 1086.3 1726.4 2853.9 4116.4 4468.7 4104.6 3364.7 2648.3 1973.0 1462.2 1086.3 833.8 645.9 510.9 281.9 140.9 52.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 99.8 111.6 117.4 135.1 146.8 170.3 187.9 223.1 305.4 463.9 698.8 833.8 933.7 1068.7 1286.0 1755.8 2877.3 4762.3 6946.7 7445.9 6688.4 5314.3 4269.0 3112.2 2207.9 1520.9 1080.5 769.2 581.3 276.0 146.8 52.8 5.9 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 99.8 111.6 123.3 140.9 152.7 182.0 229.0 352.3 581.3 910.2 1274.3 1585.5 1867.3 2190.3 2619.0 3511.5 5607.9 8526.3 10998.5 11497.6 10704.9 9371.9 8408.9 7211.0 5831.0 4075.3 2472.2 1379.9 745.8 305.4 158.5 58.7 5.9 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 99.8 111.6 123.3 140.9 158.5 199.7 264.2 487.4 863.2 1356.5 1849.7 2337.1 2795.1 3306.0 3951.9 5273.2 8338.4 12290.4 15050.3 15549.4 14715.5 13423.7 12548.7 11309.7 9454.1 6623.8 3863.9 1984.8 904.3 328.8 170.3 58.7 5.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 99.8 111.6 129.2 146.8 164.4 211.4 305.4 616.6 1139.2 1802.7 2425.2 3082.9 3728.8 4427.6 5279.0 7028.9 11069.0 16048.5 19102.0 19595.3 18732.1 17481.3 16688.6 15408.5 13071.4 9178.1 5249.7 2595.5 1068.7 358.2 182.0 64.6 5.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 99.8 111.6 129.2 146.8 170.3 223.1 340.6 745.8 1415.2 2249.0 3000.7 3834.5 4656.6 5543.3 6612.0 8784.7 13799.5 19812.6 23153.8 23647.0 22742.7 21533.1 20828.4 19507.2 16694.5 11726.6 6641.4 3200.3 1227.3 381.7 193.8 64.6 5.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 99.8 111.6 129.2 152.7 182.0 246.6 446.3 1092.2 1996.5 3012.4 3987.2 4909.1 5854.5 6835.2 8232.7 11209.9 16700.3 22801.5 25825.6 26342.4 25702.3 25044.6 24574.8 22866.1 19025.7 13711.4 8397.1 4727.1 1597.2 475.6 199.7 58.7 5.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 94.0 99.8 111.6 135.1 152.7 187.9 270.1 552.0 1432.8 2572.0 3769.9 4973.7 5983.7 7052.4 8127.0 9853.4 13629.2 19595.3 25784.5 28491.6 29037.7 28661.8 28550.3 28315.4 26224.9 21356.9 15690.3 10152.9 6253.8 1967.2 569.6 205.5 58.7 5.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 94.0 111.6 135.1 158.5 199.7 287.7 657.7 1773.4 3147.5 4527.4 5960.2 7064.2 8256.2 9424.8 11474.1 16048.5 22496.1 28767.5 31157.5 31738.8 31621.4 32061.8 32055.9 29589.6 23688.2 17675.1 11908.7 7786.4 2337.1 663.6 211.4 52.8 5.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 94.0 111.6 135.1 158.5 205.5 311.2 763.4 2119.8 3728.8 5290.8 6946.7 8138.8 9454.1 10716.6 13094.8 18473.7 25396.9 31756.5 33829.3 34434.1 34580.9 35573.3 35802.3 32948.5 26019.4 19659.9 13664.4 9313.2 2707.0 757.5 217.3 47.0 5.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 94.0 111.6 135.1 158.5 211.4 340.6 904.3 2448.7 4286.7 5966.1 7604.4 8890.4 10352.6 11826.5 14568.7 20558.3 28479.8 34633.8 36653.8 37194.0 37675.6 38838.2 38579.9 34921.5 27728.2 21098.5 15420.2 10376.0 3082.9 916.1 234.9 52.8 5.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 88.1 94.0 111.6 135.1 164.4 217.3 375.8 1045.2 2777.5 4850.4 6635.5 8262.1 9642.0 11251.0 12942.2 16042.6 22642.9 31562.7 37511.1 39472.4 39959.8 40770.2 42103.1 41357.4 36894.6 29437.0 22543.1 17181.8 11444.8 3458.7 1074.6 258.4 52.8 5.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 82.2 94.0 111.6 135.1 164.4 217.3 405.2 1180.3 3106.4 5408.2 7310.8 8919.8 10387.8 12149.4 14052.0 17516.6 24721.6 34645.5 40388.5 42296.9 42719.7 43858.9 45368.0 44129.0 38861.7 31139.9 23981.8 18937.6 12507.6 3828.6 1227.3 276.0 58.7 5.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 82.2 94.0 111.6 135.1 164.4 223.1 434.5 1321.2 3435.2 5966.1 7980.2 9577.4 11139.4 13047.9 15161.8 18990.5 26806.3 37728.4 43265.8 45115.5 45479.6 46953.5 48632.9 46906.5 40834.8 32848.7 25420.4 20693.4 13570.5 4204.4 1385.8 293.6 58.7 5.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 82.2 94.0 111.6 135.1 164.4 229.0 446.3 1421.1 3664.2 6259.7 8232.7 9824.1 11480.0 13447.2 15696.2 19783.2 27933.7 38973.3 44487.2 46460.3 47065.1 48779.7 50300.6 48298.2 41909.4 33623.8 26618.3 21679.9 13922.8 4621.4 1509.1 293.6 58.7 5.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 82.2 94.0 111.6 135.1 164.4 234.9 452.2 1520.9 3893.2 6559.2 8479.3 10070.7 11820.6 13852.3 16230.6 20570.1 29061.1 40212.3 45708.6 47810.8 48650.6 50600.1 51968.3 49684.1 42984.0 34393.0 27810.4 22666.4 14281.0 5044.2 1632.5 293.6 58.7 5.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 76.3 88.1 105.7 135.1 164.4 234.9 463.9 1620.7 4122.2 6852.8 8731.9 10317.3 12161.2 14251.6 16764.9 21362.8 30188.6 41457.2 46924.2 49155.6 50230.2 52426.3 53630.1 51075.7 44052.7 35168.2 29008.3 23652.9 14633.3 5461.1 1749.9 287.7 58.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 76.3 88.1 105.7 135.1 164.4 240.8 469.8 1720.5 4351.2 7146.4 8978.5 10564.0 12501.8 14651.0 17299.3 22149.7 31316.0 42696.2 48145.6 50500.3 51815.6 54246.7 55297.8 52461.6 45127.3 35937.4 30200.3 24639.4 14985.7 5878.0 1873.2 287.7 58.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 76.3 88.1 105.7 135.1 164.4 234.9 463.9 1661.8 4192.7 6876.3 8737.7 10293.8 12096.6 14169.4 16700.3 21251.2 30006.6 41216.4 46753.9 48908.9 49977.7 52103.4 53224.9 50588.4 43588.8 34868.7 28902.6 23512.0 14574.6 5502.2 1879.1 317.1 58.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 76.3 88.1 105.7 135.1 164.4 229.0 452.2 1603.1 4034.2 6606.1 8502.8 10017.8 11691.4 13682.1 16101.4 20346.9 28691.2 39736.7 45362.2 47311.7 48139.7 49954.2 51158.0 48721.0 42050.3 33800.0 27604.9 22384.5 14169.4 5126.4 1885.0 340.6 58.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 70.5 82.2 99.8 129.2 158.5 223.1 446.3 1544.4 3869.7 6330.2 8262.1 9747.7 11286.2 13200.5 15502.4 19448.5 27381.7 38251.0 43970.5 45720.4 46295.8 47810.8 49085.1 46847.8 40511.8 32725.4 26301.3 21251.2 13758.4 4750.5 1885.0 369.9 52.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 70.5 82.2 99.8 129.2 158.5 217.3 434.5 1485.6 3711.2 6060.0 8021.3 9471.7 10881.0 12713.2 14903.5 18544.2 26066.4 36771.2 42578.8 44123.2 44457.9 45661.6 47012.2 44974.6 38973.3 31656.6 25003.5 20123.8 13347.3 4374.7 1890.8 393.4 52.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 70.5 82.2 99.8 129.2 158.5 211.4 405.2 1333.0 3323.6 5519.8 7393.0 8849.3 10170.5 11814.7 13758.4 16970.4 23893.7 33852.8 39730.8 41386.7 41744.9 42684.5 43905.9 42385.0 37094.2 30077.0 23488.5 18538.3 12343.2 4034.2 1708.8 369.9 52.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 70.5 82.2 99.8 129.2 158.5 205.5 375.8 1186.2 2941.9 4979.6 6764.7 8232.7 9460.0 10910.4 12613.3 15402.6 21721.0 30934.4 36882.8 38656.2 39032.0 39707.3 40799.5 39795.4 35209.3 28491.6 21973.5 16952.8 11339.1 3687.7 1520.9 340.6 47.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 70.5 82.2 99.8 123.3 152.7 199.7 346.5 1033.5 2554.4 4433.5 6136.4 7610.3 8749.5 10012.0 11468.3 13828.9 19548.3 28015.9 34034.8 35919.8 36313.2 36730.1 37687.3 37199.9 33330.2 26912.0 20458.5 15367.4 10334.9 3347.1 1338.8 317.1 47.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 70.5 82.2 99.8 123.3 152.7 193.8 317.1 880.8 2166.8 3893.2 5508.1 6987.8 8038.9 9107.7 10323.2 12255.1 17375.6 25097.5 31186.9 33183.4 33600.3 33753.0 34580.9 34610.3 31445.2 25326.5 18943.5 13781.9 9330.8 3000.7 1150.9 287.7 41.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 70.5 82.2 99.8 123.3 146.8 187.9 287.7 745.8 1832.1 3306.0 4732.9 6036.5 6993.7 7992.0 9113.5 10804.7 15202.9 22184.9 28397.6 30693.6 31104.6 30952.0 31245.6 31016.6 28256.7 22801.5 16952.8 11990.9 7845.2 2595.5 980.6 270.1 47.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 70.5 82.2 99.8 117.4 146.8 176.2 264.2 610.7 1497.4 2724.7 3957.8 5079.4 5954.3 6882.1 7909.8 9348.4 13024.4 19272.3 25614.2 28209.7 28614.9 28151.0 27910.2 27417.0 25068.1 20276.4 14962.2 10199.9 6359.5 2190.3 804.5 252.5 52.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 70.5 82.2 94.0 117.4 140.9 170.3 234.9 469.8 1162.7 2137.5 3176.8 4128.1 4909.1 5766.4 6700.1 7898.0 10851.7 16359.7 22825.0 25719.9 26119.2 25344.1 24574.8 23823.2 21879.5 17745.6 12971.5 8408.9 4873.9 1779.3 634.2 234.9 58.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 70.5 82.2 94.0 111.6 135.1 158.5 205.5 334.7 828.0 1550.2 2401.7 3170.9 3863.9 4650.7 5490.4 6441.7 8673.1 13447.2 20035.7 23230.1 23623.6 22543.1 21239.5 20223.6 18691.0 15220.5 10980.9 6617.9 3388.2 1374.1 458.0 217.3 64.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 70.5 82.2 94.0 111.6 129.2 152.7 193.8 293.6 675.3 1244.9 1931.9 2560.2 3106.4 3728.8 4398.2 5179.2 6952.6 10775.4 16277.5 19254.7 19665.7 18591.1 17252.3 16171.8 14744.9 11896.9 8561.6 5208.6 2742.3 1192.0 428.7 205.5 58.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 70.5 82.2 94.0 105.7 123.3 146.8 176.2 252.5 522.6 933.7 1456.3 1949.5 2354.7 2801.0 3311.9 3916.7 5237.9 8103.5 12519.4 15285.1 15707.9 14639.2 13265.1 12114.2 10798.8 8579.2 6142.2 3805.1 2096.3 1004.1 399.3 187.9 58.7 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 64.6 76.3 88.1 105.7 117.4 140.9 164.4 211.4 369.9 622.4 980.6 1333.0 1597.2 1873.2 2219.7 2648.3 3517.4 5425.8 8755.3 11309.7 11744.3 10687.3 9278.0 8056.6 6852.8 5255.6 3717.1 2395.8 1444.5 816.2 369.9 176.2 52.8 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 64.6 76.3 88.1 99.8 111.6 135.1 146.8 170.3 217.3 317.1 510.9 722.3 839.7 951.3 1127.4 1385.8 1796.9 2754.0 4997.2 7334.3 7786.4 6735.3 5290.8 4004.8 2906.7 1931.9 1297.7 986.5 798.6 634.2 340.6 158.5 47.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 64.6 76.3 88.1 99.8 111.6 129.2 140.9 158.5 187.9 246.6 364.1 510.9 604.8 657.7 745.8 880.8 1104.0 1638.3 2971.3 4404.1 4697.7 4092.9 3259.0 2460.4 1826.2 1297.7 957.2 786.9 675.3 563.7 352.3 152.7 47.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
70.5 64.6 70.5 82.2 94.0 105.7 117.4 129.2 140.9 158.5 182.0 223.1 299.5 369.9 369.9 364.1 381.7 416.9 522.6 945.4 1479.8 1609.0 1450.4 1227.3 921.9 751.6 663.6 616.6 593.1 552.0 493.3 358.2 140.9 41.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
